1ED3321MC12N
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels1
-
ConfigurationHigh-side
-
Isolation TypeGalvanic isolation - Reinforced
-
Output Current (Sink)8.5 A
-
Output Current (Source)6 A
-
PackagePG-DSO-16
-
PDout810 mW
-
Product Name1ED3321MC12N
-
QualificationIndustrial
-
RDSON_H(max)1.3 Ω
-
RDSON_H(typ)0.79 Ω
-
RDSON_L (max)0.85 Ω
-
RDSON_L(typ)0.51 Ω
-
RthJA71.4 K/W
-
Turn Off Propagation Delay85 ns
-
Turn On Propagation Delay85 ns
-
VBS UVLO (Off)11 V
-
VBS UVLO (On)12 V
-
Voltage Class2300 V
| Recommended | ||
|
OPN
|
1ED3321MC12NXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
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
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Single channel isolated gate driver
- For up to 2300 V Si & SiC switches
- Galv. isolated coreless transformer
- +6A/-8.5A typ sink/source peak out.
- Precise VCEsat detection (DESAT)
- Soft turn-off
- 40 V absolute max. output voltage
- 85 ns propagation delay
- High CMTI >300 kV/μs
- Separate source and sink outputs
- Short-circuit clamping
- Active Miller Clamp